SFFS022 December 2022 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The ePWM outputs can be monitored for proper operation by ADC using a board level feedback as indicated in Figure 6-3. The technical details for implementing such a loopback like signal resolution, and so forth is provided in the link [9]. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.
Figure 6-3 Monitoring of ePWM by ADC