SDAA313A March 2026 – May 2026 INA1650-Q1
Hi-Fi, short for High-Fidelity, refers to the playback of sound with high-quality reproduction or maximum fidelity to the original audio source. Ideally, Hi-Fi audio devices can achieve ultra-low noise and distortion that are imperceptible to the human ear. As illustrated in Figure 2-1 , the block diagram of a typical Hi-Fi audio system, the Hi-Fi device converts the differential output voltage of a Digital-to-Analog Converter (DAC) into a single-ended voltage capable of driving low-impedance headphones. A differential-to-single-ended converter is employed to convert differential signals into single-ended signals for headphone driving.
Figure 2-1 Block Diagram of Automotive Hi-Fi Audio SystemMost of consumer-grade headphones are single-ended designs (3.5mm/6.35mm interface, requiring only one signal path + ground wire). For single-ended mode, there are AC-coupled and DC-coupled modes. But the single ended DC-coupled mode will contain a DC common mode voltage. This results in high power consumption, and hence DC-coupled single ended mode is not recommended. The single ended AC-coupled mode is better designed for headphone applications. When operating in single-ended AC-coupled mode, the AC-coupling capacitor requires careful selection. This capacitor forms a high-pass filter with the load, and its value has a significant impact on the audio frequency response. A smaller value capacitor will attenuate lower audio frequencies, resulting in a loss of bass response. For this reason a large AC-coupling capacitor is required to block the DC bias from the DAC output while preserving the desired audio frequency range.
Figure 2-2 DC-Coupled Differential Mic Input
Hardware DesignFor headphone/headset (32Ω) applications: Use ≥470µF to maintain fc = 10Hz.