SDAA313A March   2026  – May 2026 INA1650-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Automotive Hi-Fi Headphone Audio System Overview
    1. 2.1 Key Technical Specifications of Automotive Hi-Fi Audio Systems
    2. 2.2 Design Requirements for Automotive Hi-Fi Headphone Audio Systems
  6. 3Automotive Hi-Fi Headphone Audio System Working Principle and Circuit Design
    1. 3.1 DAC Circuit Design
    2. 3.2 Differential-to-Single-Ended Circuit Design
  7. 4Simulation
    1. 4.1 Transient Response Simulation
    2. 4.2 Noise Analysis
    3. 4.3 Power Consumption Simulation and Thermal Calculation
  8. 5Experimental Test
  9. 6Summary
  10. 7References
  11. 8Revision History

Differential-to-Single-Ended Circuit Design

The vast majority of consumer-grade headphones adopt a single-ended design (3.5mm/6.35mm interface, requiring only one signal channel plus a ground line), while professional audio links (for example, DAC output, preamplification) typically use differential signals to verify signal transmission quality. To leverage the advantages of differential signals for high-fidelity headphone audio design, the differential-to-single-ended circuit is developed for this specific application.

The differential-to-single-ended circuit not only takes advantage of the transmission performance of differential signals but also matches the single-ended input requirements of headphones through signal conversion, combining the strengths of differential signals to meet the application needs of single-ended loads. The circuit optimizes signal quality by virtue of the anti-interference and low-distortion characteristics of differential signals, then adapts to the single-ended operating mode of headphones via signal conversion, ultimately fulfilling the high-fidelity pursuit of Hi-Fi headphone amplifiers. This design is particularly common in high-end headphone amplifiers and is one of the key technologies for audio quality improvement.

Audio amplifiers are commonly used to implement audio differential-to-single-ended circuits. TI has developed a series of high-performance audio amplifiers designed for the most discerning audiophiles, among which several automotive-grade models with outstanding performance are listed as follows: OPA1642-Q1, OPA1612-Q1, OPA1662-Q1 and INA1650-Q1.

Table 3-1 Key Performance Parameters of Automotive-Grade Audio Amplifiers
Amplifier PN THD+N(G = +1, f = 1kHz, VO = 3VRMS) (dB) Maximum output current Support a single-polarity power supply?
OPA1642-Q1 -126 +36/-30mA/CH YES
OPA1612-Q1 -136 +55/-62mA/CH YES
OPA1662-Q1 -124 +50mA/CH YES
INA1650-Q1 -108.1 ±75mA/CH YES

The most importment consideration for op amp selection in differential-to-single-ended circuits is to maintain low distortion and noise while meeting the output power requirements. As specified previously, the designed output power is 100mW, a value sufficient to drive a wide range of headphone models, corresponding to 1.789Vrms (2.529V peak). For a typical 32Ω headphone, the required maximum output current is 79mA. The two channels of INA1650-Q1 are fully symmetrical and can be paralleled to boost output power. INA1650-Q1 is selected for the design based on a comprehensive consideration of output power and THD+N performance.

Practically, the INA1620 is the optimal design in terms of performance, featuring a THD+N of -132dB, a maximum output current of 145mA, and a large-size thermal pad. This is the first choice if the device had obtained automotive-grade certification. However, among the currently available automotive-grade designs, INA1650-Q1 stands out as the best option due to THD+N performance, high output current, and unipolar power supply compatibility.

INA1650-Q1 offers three additional key advantages:

  1. This device integrates on-chip input buffers, which prevent external resistances (for example, from PCBs, connectors or cables) from disrupting the precise matching of the internal 10kΩ resistors— a mismatch that would degrade the high common-mode rejection ratio (CMRR) of the difference amplifier.
  2. This device integrates four pairs of high-precision matched thin-film resistors, which can be directly used as the external resistors of the differential amplifier without the need for additional off-chip resistors. Thin-film resistors are typically expensive and occupy considerable PCB space, and these issues are effectively addressed by the on-chip integrated resistors of INA1650-Q1.
  3. This device incorporates an on-chip EMI filter, which significantly mitigates EMI issues— a critical feature for automotive applications with stringent EMI requirements.

INA1650-Q1 supports unipolar power supply, which is preferred for automotive applications since bipolar power supply typically involves higher implementation costs. TI recommends powering the INA1650-Q1 with a low-dropout regulator (LDO), which can provide a power supply with ultra-low noise and high power supply rejection ratio (PSRR) as required by the Hi-Fi audio system.

 INA1650-Q1 Audio Signal Path (Single
          Channel Shown) Figure 3-3 INA1650-Q1 Audio Signal Path (Single Channel Shown)