SDAA313A March   2026  – May 2026 INA1650-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Automotive Hi-Fi Headphone Audio System Overview
    1. 2.1 Key Technical Specifications of Automotive Hi-Fi Audio Systems
    2. 2.2 Design Requirements for Automotive Hi-Fi Headphone Audio Systems
  6. 3Automotive Hi-Fi Headphone Audio System Working Principle and Circuit Design
    1. 3.1 DAC Circuit Design
    2. 3.2 Differential-to-Single-Ended Circuit Design
  7. 4Simulation
    1. 4.1 Transient Response Simulation
    2. 4.2 Noise Analysis
    3. 4.3 Power Consumption Simulation and Thermal Calculation
  8. 5Experimental Test
  9. 6Summary
  10. 7References
  11. 8Revision History

Transient Response Simulation

The audio Codec TAC5112-Q1 is modeled in TINA-TI™ as the input of the audio amplifier, with an input waveform of a 10kHz sine wave at 1.789Vrms (2.53V peak). The simulation results show that the differential amplifier can output the desired voltage at the output terminal, with Vout= 2.53V = 1.789VRMS.

 Transient Response
                    Curve Figure 4-2 Transient Response Curve