SDAA295 March 2026 DS90LV012A
The DP/eDP interface, developed by the Video Electronics Standards Association (VESA), is a mainstream high-definition video transmission standard widely used in computers, monitors, and other displays. The DP/eDP interface consists of multiple functional channels, including an Auxiliary (AUX) channel, Hot Plug Detect (HPD), and main link. Notably, the AUX channel plays an indispensable role in verifying stable and efficient communication between the DP/eDP source and sink devices.
Figure 1-1 DP/eDP Architecture