SDAA295 March   2026 DS90LV012A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2DP/eDP Link Training Procedure and Debugging Methodology
    1. 2.1 Link Training Procedure
    2. 2.2 Debug Guide for Link Training Failure
      1. 2.2.1 Debugging Points when Clock Recovery is Not Successful
      2. 2.2.2 Debugging Points when Channel Equalization is Not Successful
      3. 2.2.3 Debugging Points when Symbol Lock and Inter-Lane Alignment is Not Successful:
  6. 3DP/eDP AUX Channel Signal Overview
    1. 3.1 AUX Transaction Types
    2. 3.2 DPTX and DPRX AUX Design Guidance
      1. 3.2.1 DP/eDP Implementation
      2. 3.2.2 Electrical Specifications
      3. 3.2.3 AUX EYE Diagram
  7. 4Decoding AUX Channel Signal
    1. 4.1 AUX Transaction Syntax
    2. 4.2 How To Use DS90LV011-12AEVM to Capture DP/eDP AUX Channel Signal
    3. 4.3 AUX Channel Decoding Methodology
    4. 4.4 AUX Channel Decoding Example
  8. 5Summary
  9. 6References

DP/eDP Implementation

Figure 3-1 shows a typical AUX hardware implementation for DP. The discrete components are required to verify proper AUX operation. Note that the typical value of C_AUX is 0.1µF.

 DP AUX CH Differential
          Pair Figure 3-1 DP AUX CH Differential Pair

Figure 3-2 shows the eDP AUX hardware implementation.

 eDP AUX CH Differential Pair Figure 3-2 eDP AUX CH Differential Pair

Red marked components are not required. eDP stuffing options are listed:

Stuffing Option 1:

  1. Source side pull-up/pull-down = 100kΩ
  2. Sink side pullup/pulldown = 1MΩ
  3. Sink side C_AUX = 100nF

Stuffing Option 2:

  1. Source side pull-up/pull-down = DNP
  2. Sink side pull-up/pull-down = DNP
  3. Sink side C_AUX replaced with 0Ω resistor