SDAA295 March 2026 DS90LV012A
Table 3-1 lists AUX Channel electrical specifications at typical condition (T=25oC, nominal VDD). See DP v1.4a and eDP v1.4b specifications for a complete table.
| Symbol | Parameter | Min | Nom | Max | Units |
|---|---|---|---|---|---|
| UIMAN | Manchester transaction unit interval | 0.4 | 0.5 | 0.6 | us |
| Pre-charge pulse | Number of pre-charge pulses | 10 | 16 | ||
| Number of Pulses before SYNC end symbol (DP mode) | 16 | pulses | |||
| Number of Pulses before SYNC end symbol (eDP mode) | 8 | pulses | |||
| TAUX-BUS-PARK | AUX_CH bus park time | 10 | ns | ||
| Tcycle-to-cycle jitter | Maximum allowable UI variation within a single transaction at connector pins of a transmitting device | 0.08 | UI | ||
| Maximum allowable variation for adjacent bit times within a single transaction at connector pins of a transmitting device | 0.04 | UI | |||
| Maximum allowable UI variation within a single transaction at connector pins of a receiving device | 0.1 | UI | |||
| Maximum allowable variation for adjacent bit times within a single transaction at connector pins of a receiving device | 0.05 | UI | |||
| VAUX-DIFFP-P_TX (eDP) | AUX Peak-to-peak voltage at TX package pins (TP1) | 0.18 | 0.20 | 1.38 | V |
| AUX peak-to-peak voltage at TP3 | 0.14 | 1.36 | V | ||
| VAUX-DIFFP-P_TX (DP) | AUX peak-to-peak voltage from Main-Link Source/Sink when transmitting | 0.29 | 0.40 | 1.38 | V |
| VAUX-DIFFP-P_RX (DP) | AUX peak-to-peak voltage received by Main-Link Source, TP2 | 0.27 | 1.36 | V | |
| AUX peak-to-peak voltage received by Main-Link Sink, TP3 | 0.27 | 1.36 | V | ||
| VAUX-DC-CM (eDP) | AUX DC common mode voltage | 0 | 1.2 | V | |
| VAUX-DC-CM (DP) | AUX DC common mode voltage | 0 | 2.0 | V | |
| VAUX-TURN-CM | AUX turnaround common mode voltage | 0 | 0.3 | V | |
| IAUX_SHORT | AUX short circuit current limit | 90 | mA | ||
| CAUX | AUX AC-coupling capacitor | 75 | 200 | nF |