SDAA265 April 2026 TPS26750A
USB Power Delivery (USB-PD) is an open protocol that enables intelligent, high-power transmission over a USB Type-C connector. In every USB-PD connection, two primary roles are defined:
Once a connection is established, the source first outputs vSafe5V (default 5V) over VBUS. Then both devices being USB-PD negotiation by sending messages over the CC pin. The source sends a Source_Capabilities message containing one or more Power Data Objects (PDOs). Each PDO describes a specific voltage-current pair. The first PDO is always a 5V PDO with varying current depending on the USB-PD source the other PDOs can be anything from 5V up to 48V with currents ranging from 0.1A to 5A.
The sink selects the best PDO from the Source_Capabilities list and sends a Request Data Object (RDO) back to the source. The source either accepts or rejects the request. If accepted, the source adjusts the VBUS output to the negotiated voltage and current, and then sends a PS Ready signal indicating that the sink can safely consume the agreed power. For system designers, the sink side relies on a dedicated PD port controller to perform this negotiation. The controller can be pre‑configured to request power autonomously, without involving a main processor. That is exactly where the Autonegotiate Sink Register becomes valuable – by allowing designers to pre‑set voltage limits, minimum power, and other parameters, the PD controller can safely and automatically secure a power contract, simplifying system design and improving reliability.