SDAA213 June 2026 ISO1042 , ISO1050 , ISO1410 , ISO6440 , ISO6440-Q1 , ISO6441 , ISO6441-Q1 , ISO6442 , ISO6442-Q1 , ISO7740 , ISO7741 , ISO7741-Q1 , ISO7742 , ISO7742-Q1 , ISO7831 , ISO7842
System and equipment standards are the controlling standards to regulate the safety of the system operation in the end equipment. This standard covers a variety of safety concerns, such as insulation, pressurized gases, and so forth. For example, the IEC 62477-1 standard is for power electronic converter systems and equipment, the IEC 62109-1 standard is for power converters used in photovoltaic power systems, the IEC 61010-1 standard is for medical equipment, and the IEC 60950 standard is for information technology equipment. System and equipment standards set performance levels (such as clearance and creepage) for specific conditions. Take a solar system for example, the IEC 62109-1 standard requires minimum clearance and creepage values that the design of the system must satisfy (such as an isolator, PCB, and other components related to high voltage). Therefore, the system and equipment standards also determine the specifications of the components based on the safety requirements of the system. Therefore, an evaluation of the system and equipment standards includes an evaluation of the related component standards.