SDAA213 June 2026 ISO1042 , ISO1050 , ISO1410 , ISO6440 , ISO6440-Q1 , ISO6441 , ISO6441-Q1 , ISO6442 , ISO6442-Q1 , ISO7740 , ISO7741 , ISO7741-Q1 , ISO7742 , ISO7742-Q1 , ISO7831 , ISO7842
Functional insulation is the lowest level. The only purpose of functional insulation is to maintain proper function of the circuit, such as adding insulation between conductive parts within a circuit for a high voltage and low voltage connection, or common-mode transient immunity (CMTI). Functional insulation does not provide protection against electrical shock.