Figure 2-1 shows the hierarchical relationships of the safety standards governing agencies.
- The first level.
- International Electrotechnical Commission (IEC) is the recognized standardization
institute in the power electronics industry. This standardization agency develops and
publishes international electrical standards for different applications as general
safety requirements.
- The second level.
- Each country or region implements individual standards and interpretations, and can
publish specific regional standards as a result. These regional standards are usually
compatible with the first-level IEC standards. Of course, these governing bodies can
generate a standard independently, without referring to the IEC standard.
- The third level.
- The regional certification institute or agency that completes the corresponding
testing and certificate issuance.
Examples of second-level governance agencies
are:
- The USA/Canada safety standard (UL/CSA) of the Unites States and Canada
- UL/CSA is the agency responsible for testing and certification of the safety
standard
- Verband der Electrotechnical (VDE) of Germany
- Technischer Ünderachievement (TÜV) and (VDE) are the agencies responsible for
testing and certification of the safety standard
- Certification and Accreditation Administration of the People's Republic of China (CNCA)
and Guojia Biaozhun (GB) of China
- China Quality Certification Centre (CQC) is responsible for testing and
certification of the safety standard
Power electronic products or systems sold or
used in a country or region must meet the regional standards.