SDAA161 December 2025 TMS320F280025C , TMS320F280037C , TMS320F280039C , TMS320F280041C , TMS320F280049C , TMS320F28379D , TMS320F28379S , TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK
The magic of CLB output is the ability to override the original peripheral signals with the signals generated by CLB. In this case, the output LUT is used to combine the FSM_S0 and original EPWM1A/B dead-band output with AND logic. OUTPUT LUT_0 and LUT_2 is selected to enabled the AND logic output as the final EPWM1A/EPWM1B output, as listed in Figure 3-3.
Figure 3-3 CLB Output and Peripheral Signal
Multiplexer TableFigure 3-4 shows the relationship of the EPWM submodule signals and CLB logic.