SBOU294 September   2022 TMP1827

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Kit Contents
  4. 2EVM Hardware
    1. 2.1 Perforations
    2. 2.2 Subregulator
    3. 2.3 Logic Level Translator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Status LED
  5. 3Software Download
    1. 3.1 Live Software on dev.ti.com
    2. 3.2 Download from dev.ti.com
  6. 4Software
    1. 4.1 Home Tab
    2. 4.2 Data Capture Tab
    3. 4.3 Registers Tab
    4. 4.4 EEPROM Tab
  7. 5Schematic, Board Layout and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Printed Circuit Board (PCB)
    3. 5.3 Bill of Materials

Bill of Materials

Table 5-1 Bill of Materials

Description

Designator

PartNumber

Quantity

Manufacturer

PackageReference

Value

Printed Circuit Board

!PCB1

SENS091

1

Any

CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402

C1, C6

GRM155R61C225KE11D

2

MuRata

0402

2.2uF

CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402

C14

CL05B222JB5NNNC

1

Samsung Electro-Mechanics

0402

2200pF

CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603

C2, C7

C1608X5R1A106M080AC

2

TDK

0603

10uF

CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402

C3, C4

C0402C100K4GACTU

2

Kemet

0402

10pF

CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402

C5, C13, C15, C16, C17, C18, C19, C20

LMK105BJ104KV-F

8

Taiyo Yuden

0402

0.1uF

CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402

C8, C9, C10

JMK105B7474KVHF

3

Taiyo Yuden

0402

0.47uF

Diode, Zener, 6.2 V, 300 mW, SOD-523

D1, D2

BZT52C6V2T-7

2

Diodes Inc.

SOD-523

6.2V

LED, Green, SMD

D3

SML-LX0603GW-TR

1

Lumex

LED, GREEN, 0603

Green

LED, Super Red, SMD

D4

150060SS75000

1

Wurth Elektronik

LED_0603

Super Red

Connector, Plug, USB Type A, R/A, Top Mount SMT

J1

48037-1000

1

Molex

USB Type A right angle

Header, 2.54 mm, 3x1, Gold, TH

J2

GBC03SAAN

0

Sullins Connector Solutions

Header, 2.54 mm, 3x1, TH

Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402

L1

BLM15AG221SN1D

1

MuRata

0402

220 ohm

RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

R1, R2

ERJ-2GEJ220X

2

Panasonic

0402

22

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

R10

CRCW04020000Z0ED

0

Vishay-Dale

0402

0

RES, 33.0 k, 1%, 0.063 W, 0402

R14

RC0402FR-0733KL

1

Yageo America

0402

33.0k

RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

R3

ERJ-2GEJ104X

1

Panasonic

0402

100k

RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

R4, R13

ERJ-2GEJ102X

2

Panasonic

0402

1.0k

RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

R5

RMCF0402FT1M00

1

Stackpole Electronics Inc

0402

1.00Meg

RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

R6

RMCF0402FT1K50

1

Stackpole Electronics Inc

0402

1.50k

RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

R7

ERJ-2GEJ470X

1

Panasonic

0402

47

RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

R8

ERJ-2RKF1100X

1

Panasonic

0402

110

RES, 390, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

R9

CRCW0402390RJNED

1

Vishay-Dale

0402

390

Switch, Slide, SPST, Top Slide, SMT

S1

CHS-01TB

1

Copal Electronics

Switch, Single Top Slide, 2.5x8x2.5mm

Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD

SW1

PTS820 J20M SMTR LFS

1

C&K Components

3.9x2.9mm

Single Wire, ±0.3 °C Accurate Digital Temperature Sensor With Integrated 2-Kbit EEPROM, VSSOP8

U1

TMP1827NGR

1

Texas Instruments

VSSOP8

4-Channel ESD Solution for High-Speed Differential Interface, DRY0006A (USON-6)

U2

TPD4S009DRYR

1

Texas Instruments

DRY0006A

Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs, DCK0006A, LARGE T&R

U3, U6

SN74LVC1T45DCKR

2

Texas Instruments

DCK0006A

Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br)

U4, U8

TLV70033DCKR

2

Texas Instruments

DCK0005A

16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64)

U5

MSP430F5528IRGCR

1

Texas Instruments

RGC0064B

Single Buffer/Driver With Open-Drain Output, DCK0005A, SMALL T&R

U7

SN74LVC1G07DCKT

1

Texas Instruments

DCK0005A

Crystal, 24 MHz, SMD

Y1

XRCGB24M000F2P00R0

1

MuRata

2x1.6mm