SBOU294 September 2022
The translators U3 and U6 separates the MSP430 UART host from the TMP1827 device. This is not required for end applications, but the translator is provided on the EVM as a courtesy. When the subregulator is disabled, a voltage between 1.7 V and 5.5 V can be applied at the 3P3V net, which is the 3.3-V pin on the perforation. This external voltage will illuminate the green LED D3 and power the TMP1827 device.