SBOU294 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Kit Contents
  4. 2EVM Hardware
    1. 2.1 Perforations
    2. 2.2 Subregulator
    3. 2.3 Logic Level Translator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Status LED
  5. 3Software Download
    1. 3.1 Live Software on dev.ti.com
    2. 3.2 Download from dev.ti.com
  6. 4Software
    1. 4.1 Home Tab
    2. 4.2 Data Capture Tab
    3. 4.3 Registers Tab
    4. 4.4 EEPROM Tab
  7. 5Schematic, Board Layout and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Printed Circuit Board (PCB)
    3. 5.3 Bill of Materials

Subregulator

The switch S1 enables and disables the onboard 3.3-V regulator: U8. When the subregulator is enabled, the green LED D3 illuminates. The subregulator must be enabled for normal operation of TMP1827EVM. It is possible to supply other voltages at the 3P3V pin when the subregulator is disabled.