SBOU294 September   2022 TMP1827

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Kit Contents
  4. 2EVM Hardware
    1. 2.1 Perforations
    2. 2.2 Subregulator
    3. 2.3 Logic Level Translator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Status LED
  5. 3Software Download
    1. 3.1 Live Software on dev.ti.com
    2. 3.2 Download from dev.ti.com
  6. 4Software
    1. 4.1 Home Tab
    2. 4.2 Data Capture Tab
    3. 4.3 Registers Tab
    4. 4.4 EEPROM Tab
  7. 5Schematic, Board Layout and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Printed Circuit Board (PCB)
    3. 5.3 Bill of Materials

Perforations

The perforation between the USB controller board and TMP1827 sensor board is designed to allow separation of the sensor and controller. The holes support standard 0.1" pitch headers. The pins are labeled with their functions on both sides. The small sensor board can be placed in-system, or the controller can be used to test a sensor which is part of another system.