SBOU294 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Kit Contents
  4. 2EVM Hardware
    1. 2.1 Perforations
    2. 2.2 Subregulator
    3. 2.3 Logic Level Translator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Status LED
  5. 3Software Download
    1. 3.1 Live Software on dev.ti.com
    2. 3.2 Download from dev.ti.com
  6. 4Software
    1. 4.1 Home Tab
    2. 4.2 Data Capture Tab
    3. 4.3 Registers Tab
    4. 4.4 EEPROM Tab
  7. 5Schematic, Board Layout and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Printed Circuit Board (PCB)
    3. 5.3 Bill of Materials

BSL Button

The TMP1827EVM features push-button SW1 for entering USB BSL mode. This can be used for firmware updates. The button must be held down while the user plugs in the USB and can be released afterwards.