SBOU259 October 2021
The configurable portion of the input circuit includes R5, R6, R8, R13, R15, R16, Cc1, and Cc2. These components support prototyping of additional circuitry, such as pads and filters. During assembly at the factory, resistors R8 and R13 are not installed, while R5, R6, R15, R16, Cc1, and Cc2 are replaced by 0-Ω shunt resistors.