SBOU259 October 2021
The PGA2505EVMV2 provides a convenient platform for evaluating the performance and features of the PGA2505 product. Key EVM features include the following:
Accepts either XLR or TRS balanced input connections
Configurable front-end circuit options for prototyping pads and filters
XLR and TRS balanced output with flexible output loading options
LED indicators for GPOs and the over range output
Common-mode voltage input (VCOMIN) pin
Includes applications software that is compatible with personal computers that include a built-in USB port
Requires +5-V and −5-V analog supplies, as well as a +5-V digital supply
Leave the +5-V digital supply (VCC) unconnected if using the MSP-EXP430F5529LP