SBOU259 October   2021

 

  1.   Trademarks
  2. 1Product Overview
  3. 2Features
  4. 3Getting Started
    1. 3.1 Electrostatic Discharge Caution
    2. 3.2 Unpacking the EVM
    3. 3.3 Absolute Maximum Operating Conditions
  5. 4Setup Guide
    1. 4.1 Analog and Digital Power Supplies
    2. 4.2 Microphone Input
    3. 4.3 Phantom Power Connections
    4. 4.4 DC Blocking Capacitors
    5. 4.5 Protection Network
    6. 4.6 Configurable Input Circuitry
    7. 4.7 Configurable Output Circuitry and Preamp Output Connector
  6. 5Software Operation
    1. 5.1 Applications Software Overview
    2. 5.2 Using the GUI
  7. 6Schematic, PCB Layout, and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials

Software Operation

This section provides instructions for using the PGA2505EVMV2 application software and using the software to control the PGA2505 gain and support functions.