SBOU259 October   2021

 

  1.   Trademarks
  2. 1Product Overview
  3. 2Features
  4. 3Getting Started
    1. 3.1 Electrostatic Discharge Caution
    2. 3.2 Unpacking the EVM
    3. 3.3 Absolute Maximum Operating Conditions
  5. 4Setup Guide
    1. 4.1 Analog and Digital Power Supplies
    2. 4.2 Microphone Input
    3. 4.3 Phantom Power Connections
    4. 4.4 DC Blocking Capacitors
    5. 4.5 Protection Network
    6. 4.6 Configurable Input Circuitry
    7. 4.7 Configurable Output Circuitry and Preamp Output Connector
  6. 5Software Operation
    1. 5.1 Applications Software Overview
    2. 5.2 Using the GUI
  7. 6Schematic, PCB Layout, and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials

Schematic

The complete electrical schematic for the PGA2505EVMV2 is shown in Figure 6-1. See the bill of materials in Table 6-1 for descriptions of components shown in the schematic.

Figure 6-1 PGA2505EVMV2 Schematic