SBOU259 October 2021 PGA2505
Be aware of the absolute maximum operating conditions for the evaluation module. Table 3-1 summarizes the critical data points.
Description | Rating | |
---|---|---|
Power-supply voltages | VA+ | +5.5 VDC maximum |
VA– | –5.5 VDC maximum | |
VCOM | –0.3 VDC minimum to (VA+) +0.3 VDC maximum | |
VCC | +5.5 VDC maximum | |
Phantom power | +50 VDC maximum | |
Microphone input (J3), XLR, or TRS maximum input voltage, differential | 20 VPP (or 7 V RMS) maximum | |
Preamplifier output (J6) maximum output voltage, differential | 17.5 VPP (or 6.2 V RMS) maximum |