SBOK097B April   2025  – June 2025 TMP9R01-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Sample Identification
  6. 3 Irradiation Facility and Setup
  7. 4 Die Micro-section
  8. 5 Test Set-Up
  9. 6 SEL Results
    1. 6.1 TMP9R01-SEP SEL Data
  10. 7 SET Results
    1. 7.1 Summary of SET Results
      1. 7.1.1 Local Temperature Reads
        1. 7.1.1.1 Analog Alert Captures
    2. 7.2 Cross Section Events and Event Rate Calculations
  11. 8 Detailed Results Per Run
    1. 8.1 Detailed Run Raw Data
  12. 9 Summary
  13. 10Glossary
  14. 11Revision History

Abstract

This report characterizes the effects of heavy-ion irradiation on the single-event effect (SEE) performance of the TMP9R01-SEP 1-channel temperature sensor. Heavy ions with a LETEFF of 50.5MeV-cm2 /mg was used to irradiate the devices with a fluence of 1 × 107 ions/cm2. The results demonstrate that the TMP9R01-SEP is SEL-free up to LETEFF = 50.5MeV-cm2 /mg at 125°C, and a dynamic SET cross section is presented.