SBOK097B April   2025  – June 2025 TMP9R01-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Sample Identification
  6. 3 Irradiation Facility and Setup
  7. 4 Die Micro-section
  8. 5 Test Set-Up
  9. 6 SEL Results
    1. 6.1 TMP9R01-SEP SEL Data
  10. 7 SET Results
    1. 7.1 Summary of SET Results
      1. 7.1.1 Local Temperature Reads
        1. 7.1.1.1 Analog Alert Captures
    2. 7.2 Cross Section Events and Event Rate Calculations
  11. 8 Detailed Results Per Run
    1. 8.1 Detailed Run Raw Data
  12. 9 Summary
  13. 10Glossary
  14. 11Revision History

Detailed Results Per Run

The data that was captured per run is listed below. Only Events that were considered transients were captured.

  • Elapsed Time (s): Total Time of Run
  • Initial Local (C): Local Temperature of DUT without radiation exposure before run
  • Initial Remote (C): Remote Temperature of DUT without radiation exposure before run
  • Temp Delta Threshold (C): Set temperature error threshold to be considered an event for both local and remote channels
  • Current Local (C): Current local temperature during exposure
  • Current Remote (C): Current remote temperature during exposure
  • Number of Delta Events: Number of events counted
  • Number of Reset Events: Number of resets with general-call address
  • TMP119 Temp: TMP119 was placed on the backside of the board for reference
  • Therm Pins: Alert and THERM Pin signal captured during the exposure. Data came in as binary values indicating if the alert or THERM signal was turned on
  • Register Map: Local Hi Byte (0x00), Remote Hi Byte (0x01), Status (0x02), Configuration (0x03), Conversion Rate (0x04), Local Hi Limit (0x05), Local Low Limit (0x06), Rem Hi Limit (0x07) , Rem Low Limit (0x08), Remote Low Byte (0x10), Rem Offset Hi Byte (0x11), Rem Offset Low Byte (0x12), Rem Hi Limit (0x13), Rem Low Limit (0x14), Local Low Byte (0x15), Channel Enable (0x16), Remote THERM Limit (0x19), Local THERM Limit (0x20), THERM Hysteresis (0x21), Consecutive ALERT (0x22), n-factor correction (0x23), Digital Filter (0x24), Manuf. ID (0xFE).