SBOK086 December   2024 TRF0208-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. Overview
  5. Single-Event Effects
  6. Test Device and Evaluation Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Set-Up and Procedures
  10. Single-Event Latch-up (SEL) Results
  11. Single-Event Transients (SET) Results
  12. Event Rate Calculations
  13. 10Summary
  14.   A Total Ionizing Dose from SEE Experiments
  15.   B Confidence Interval Calculations
  16.   C References

Single-Event Transients (SET) Results

The TRF0208-SEP was characterized for SETs from 9.62 to 56.1MeV-cm2/mg (refer to Table 5-1) at +3.3V supply voltages. The device was tested at room temperature for all SETs runs. Since the TRF0208-SEP is a flip chip device, the devices were thinned to 50µm for proper heavy-ion penetration into the active circuits. Flux of 105 and 106 (most used) ions/cm2-s and fluences of 106 and 107 (most used) ions/cm2 per run were used during the heavy ion characterization. The devices were tested under dynamic (AC) inputs (as described in Section 6). The SETs discussed on this report were defined as output voltages excursion that exceed a window trigger set on the MSO58B. Outputs of the TRF0208-SEP were converted to SE using HL9402 balun and monitored. Test conditions used during the testing are presented in Table 8-1. Weibull-Fit and cross section for DUT #2 and DUT#3 are presented in Figure 8-1. To calculate the cross section values at different supply voltages the total number of upsets (or transients) and the fluences where combined (add together) by LETEFF to calculate the upper bound cross section (as discussed in Appendix B) at 95% confidence interval. The σPERCASE cross section presented in the summary tables, was calculated using the MTBF method at 95% confidence. For the SET test upsets were observed when setting the trigger to ±20 mV and monitoring the output of the balun. Worst case AC upset for each leg is shown in Figure 8-2. Though not observed during the testing, note that an SET event can result in output going up to saturation voltage.

The upper-bound SET cross-sections (σALL) was calculated using the events and fluences. Using the MTBF method at 95% confidence interval (see Appendix B for a discussion of the MTBF cross section calculation method), the combined upper bound cross section is:

σSET-ALL-AC-DIFF ≤ 4.5 × 10–6cm2/device at LET = 57.1MeV-cm2/mg, T = 25°C, 95% conf. and VDD = +3.3V

Table 8-1 Summary of the TRF0208-SEP AC Tests at VDD = 3.3V

Run #

Unit #

Test Type

Die-Exposed Temp. (°C)

Ion Type

LETEFF (MeV∙cm²/mg)

Average Flux (ions∙cm²/mg)

Fluence

(# of ions)

Uniformity

Trigger Value

#Events

1

4

SET

25

Ag

56.1

9.87E+04

1.00E+07

95%

UL = +20mV

LL = –20mV

31

2

4

SET

25

Ag

56.1

1.10E+04

1.00E+07

95%

UL = +20mV

LL = –20mV

32

3

4

SET

25

Kr

35.2

1.05E+05

9.95E+06

95%

UL = +20mV

LL = –20mV

20

4

4

SET

25

Kr

35.2

5.03E+04

1.00E+07

95%

UL = +20mV

LL = –20mV

18

5

4

SET

25

Cu

24

1.04E+05

9.95E+06

95%

UL = +20mV

LL = –20mV

3

6

4

SET

25

Cu

24

5.09E+04

1.00E+07

95%

UL = +20mV

LL = –20mV

4

7

4

SET

25

Ar

9.62

1.00E+05

1.00E+07

95%

UL = +20mV

LL = –20mV

0

8

4

SET

25

Ar

9.62

4.91E+04

1.00E+07

92%

UL = +20mV

LL = –20mV

0

 Cross Section and Weibull-Fit for DUT #4Figure 8-1 Cross Section and Weibull-Fit for DUT #4
Equation 1. σ=σSAT×(1-e-LET-OnsetWs)
Table 8-2 Weibull-FIT Parameters for SET, AC Test at Supply Voltage of +3.3V
Parameter

Value

Onset (MeV-cm2/mg)

9.62

σSAT (cm2)4.5 × 10–6
W20
s1
 Worst Case Upset in AC Test When Monitoring Differential Output of the TRF0208-SEPFigure 8-2 Worst Case Upset in AC Test When Monitoring Differential Output of the TRF0208-SEP