SBOK086 December 2024 TRF0208-SEP
Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations. We assume a minimum shielding configuration of 100 mils (2.54 mm) of aluminum, and “worst-week” solar activity (this is similar to a 99% upper bound for the environment). Using the 95% upper-bounds for the SET the event-rates of the TRF0208-SEP are tabulated in Table 9-1.
| Orbit Type | Onset LET (MeV·cm2/mg) | CREME96 Integral Flux (/day·cm2) | σ SAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
|---|---|---|---|---|---|---|
| LEO (ISS) | 9.62 | 36.4 | 4.5 × 10-6 | 3.12 × 10-6 | 129.809 | 879.406 |
| GEO | 301 | 2.45 × 10-5 | 1019.52 | 111.969 |