SBOK086 December   2024 TRF0208-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Overview
  5. 2 Single-Event Effects
  6. 3 Test Device and Evaluation Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Set-Up and Procedures
  10. 7 Single-Event Latch-up (SEL) Results
  11. 8 Single-Event Transients (SET) Results
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A Total Ionizing Dose from SEE Experiments
  15.   B Confidence Interval Calculations
  16.   C References

Abstract

The effect of heavy-ion irradiation on the single-event effects performance of the radiation-tolerant TRF0208-SEP is summarized in this report. Heavy-ions with an LETEFF up to 56.1 MeV-cm2/mg were used to irradiate three production devices in 12 runs. Flux up to 106 ions/cm2-s and fluences up to 107 ions/cm2 at temperatures of 25°C (SET) and 125°C (SEL), were used for the characterization. Results demonstrate that the TRF0208-SEP is SEL-free up to LETEFF = 56.1 MeV-cm2/mg and 125°C, and the cross section for the SET is discussed.