Hardware and software required for diagnostic
testing as well as accurate performance evaluation
of the ADS125P08
The PHI controller
provides a convenient communication interface to
the ADS125P08 over USB 2.0 (or higher) for digital
input and output
Easy-to-use evaluation
software for 64-bit Microsoft®Windows® 10 operating system
The software suite
includes graphical tools for data capture,
histogram analysis, and spectral analysis. This
suite also has a provision for exporting data to a
text file for post-processing