SBAU361 December   2020

 

  1.   Trademarks
  2. 1Introduction
  3. 2Equipment
    1. 2.1 ADC3664EVM Functionality
    2. 2.2 Evaluation Board Feature Identification Summary
    3. 2.3 Required Equipment
  4. 3Setup Procedure
    1. 3.1 Install High-Speed Data Converter (HSDC) Pro Software
    2. 3.2 Install ADC35XXEVM GUI 1.0 Software
    3. 3.3 Connect the ADC3664 EVM and TSW1400EVM
    4. 3.4 Connect the Power Supply and Mini-USB Connections
    5. 3.5 Connect the Clocks and Analog Input
  5. 4Device Configuration
    1. 4.1 Bypass Mode
      1. 4.1.1 ADC35XX GUI: Bypass Mode Configuration
      2. 4.1.2 HSDC Pro: Bypass Mode
    2. 4.2 Real Decimation Mode
      1. 4.2.1 ADC35XX GUI: Real Decimation Mode Configuration
      2. 4.2.2 HSDC Pro: Real Decimation Mode
    3. 4.3 Complex Decimation Mode
      1. 4.3.1 ADC35XX GUI: Complex Decimation Configuration
      2. 4.3.2 HSDC PRO: Complex Decimation Mode
  6. 5Onboard FDA Configuration
  7. 6ADC3664EVM Power Monitor
  8. 7Test Pattern

Connect the Clocks and Analog Input

Use the following steps to connect the external ADC clocks and analog input. The clock rates shown below are for the power on/default settings (bypass mode/non-decimation), but the physical connections and signal power levels will remain the same for all ADC modes.

  1. For the sample clock (ADC3664EVM), set a signal generator to 125 MHz at a power level of +10 dBm. Connect to the SMA connector J4. A bandpass filter for the sample clock is recommended for best AC performance of the ADC3664EVM.
  2. For the DCLKIN clock (ADC3664EVM), set a signal generator to 437.5 MHz at a power level of +10 dBm. A bandpass filter is not required for the DCLKIN clock.
    Attention: External ADC sampling clock source and DCLKIN source must be frequency locked. If this is not performed, the captured data will appear scrambled. If using the onboard clocking option, the sampling clock and DCLKIN are frequency locked.
  3. For the analog input, set a signal generator to 10 MHz at a power level of ~ +15 dBm. A bandpass filter is required to reduce harmonic and phase noise effects of the signal generator.