SBAK042 January 2026 DAC39RF10-SP , DAC39RFS10-SP
Table 1-1 lists the device information used for TID HDR characterization and qualification.
| TID HDR Details | |
|---|---|
| TI Device Number | DAC39RF10-SP |
| Package | 256-pin FC-BGA |
| Technology | TSMC C014.P |
| Die Lot Number | 4051260 |
| A/T Lot Number / Lot Trace Code | 5304650 / 53ZCCH9 |
| Quantity Tested | 35 irradiated devices + 2 control |
| Lot Accept/Reject | Devices passed 3 krad(Si), 10 krad(Si), 30 krad(Si), 50 krad(Si), 100 krad(Si), 300 krad(Si), 450 krad(Si) |
| HDR Radiation Facility | Texas Instruments CLAB, Dallas, TX |
| HDR Dose Level | 300 krad(Si) |
| HDR Dose Rate | 120 rad(Si)/s |
| HDR Radiation Source | Gammacell (GR420) Co-60 |
| Irradiation Temperature | Ambient, room temperature |