SBAK042 January   2026 DAC39RF10-SP , DAC39RFS10-SP

 

  1.   1
  2.   DAC39RFx10-SP Total Ionizing Dose (TID) Radiation Report
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Device Details
  5. 2TID Test Setup
    1. 2.1 Test Methodology
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biasing Conditions
    4. 2.4 Exposure Details
  6. 3TID Characterization Test Results
  7.   A TID Data Plots

Device Information

The DAC39RF10-SP is a digital-to-analog converters (DAC) with 16-bit resolution. The device can be used as noninterpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 20.48GSPS for a single channel or 10.24GSPS for two channels. The device can generate signals of up to 10, 7.5, and 5GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 8GHz enabling direct sampling through C-band and into X-band.