SBAK042 January 2026 DAC39RF10-SP , DAC39RFS10-SP
Thirty-five (35) units were characterized at the 120 rad(Si)/s dose level with biased voltage conditions.
Dose Rate | 120 rad(Si)/s |
| Total Samples | 37 (5 samples per dose level; 2 control) |
| Exposure Levels | 3 krad(Si), 10 krad(Si), 30 krad(Si), 50 krad(Si), 100 krad(Si), 300 krad(Si), 450 krad(Si) |
Supply Voltages | 1.05V, +1.89V, -1.89V |