SBAK042 January   2026 DAC39RF10-SP , DAC39RFS10-SP

 

  1.   1
  2.   DAC39RFx10-SP Total Ionizing Dose (TID) Radiation Report
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Device Details
  5. 2TID Test Setup
    1. 2.1 Test Methodology
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biasing Conditions
    4. 2.4 Exposure Details
  6. 3TID Characterization Test Results
  7.   A TID Data Plots

Test Setup Details

During TID exposure, the units are biased at the recommended operating maximum supply voltages for 1.0V, 1.8V, and -1.8V rails (1.05V, 1.89V, and -1.89V respectively) and Fclk,max = 10.4GHz clock rate during irradiation.