SBAA565 November   2022 ADC081C021 , ADC081C027 , ADC101C021 , ADC101C027 , ADC121C021 , ADC121C021-Q1 , ADC121C027 , ADC128D818 , ADS1000 , ADS1000-Q1 , ADS1013 , ADS1014 , ADS1015 , ADS1015-Q1 , ADS1100 , ADS1110 , ADS1112 , ADS1113 , ADS1114 , ADS1115 , ADS1115-Q1 , ADS7823 , ADS7827 , ADS7828 , ADS7828-Q1 , ADS7830 , ADS7924 , AFE539A4 , DAC081C081 , DAC081C085 , DAC101C081 , DAC101C081Q , DAC101C085 , DAC121C081 , DAC121C085 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43608 , DAC43701 , DAC43701-Q1 , DAC53002 , DAC53004 , DAC53202 , DAC53204 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53608 , DAC53701 , DAC53701-Q1 , DAC5571 , DAC5573 , DAC5574 , DAC5578 , DAC60501 , DAC60502 , DAC63002 , DAC63004 , DAC63202 , DAC63204 , DAC6571 , DAC6573 , DAC6574 , DAC6578 , DAC70501 , DAC70502 , DAC7571 , DAC7573 , DAC7574 , DAC7578 , DAC7678 , DAC80501 , DAC80502 , DAC8571 , DAC8574

 

  1.   Abstract
  2.   Trademarks
  3. 1I2C Overview
    1. 1.1 History
    2. 1.2 I2C Speed Modes
  4. 2I2C Physical Layer
    1. 2.1 Two-Wire Communication
    2. 2.2 Open-Drain Connection
    3. 2.3 Non-Destructive Bus Contention
  5. 3I2C Protocol
    1. 3.1 I2C START and STOP
    2. 3.2 Logical Ones and Zeros
    3. 3.3 I2C Communication Frames
  6. 4I2C Examples
    1. 4.1 DAC80501 Example
      1. 4.1.1 DAC80501 DAC Data Register
      2. 4.1.2 DAC80501 I2C Example Write
    2. 4.2 ADS1115 Example
      1. 4.2.1 ADS1115 Configuration Register
      2. 4.2.2 ADS1115 I2C Example Read
      3. 4.2.3 ADS1115 Conversion Result
  7. 5Reserved Addresses
    1. 5.1 General Call
    2. 5.2 START Byte
    3. 5.3 C-Bus Address, Different Bus Format, Future Purposes
    4. 5.4 HS-Mode Controller Code
    5. 5.5 Device ID
    6. 5.6 10-Bit Target Addressing
      1. 5.6.1 10-Bit Target Addressing Write
      2. 5.6.2 10-Bit Target Addressing Read
  8. 6Advanced Topics
    1. 6.1 Clock Synchronization and Arbitration
    2. 6.2 Clock Stretching
    3. 6.3 Electrical Specifications
    4. 6.4 Voltage Level Translation
      1. 6.4.1 Example 1
      2. 6.4.2 Example 2
      3. 6.4.3 Example 3
      4. 6.4.4 Example 4
    5. 6.5 Pullup Resistor Sizing
      1. 6.5.1 Minimum Pullup Resistance Sizing
      2. 6.5.2 Maximum Pullup Resistance Sizing
  9. 7Protocols Similar to I2C
  10. 8Summary

Example 2

In Figure 6-9 the controller is set to 1.8 V, but the pullups and the target device are set to 5.0 V.

Figure 6-9 I2C Pullup Resistor Over-Drives Inputs on Mismatched Bus Voltages

In this example, the I2C bus lines can be pulled up to 5.0 V. However, one of the devices does not tolerate voltages that high. If the difference between the device voltages are too great, the lower voltage device can be damaged by the overvoltaged connection.