SBAA541 December   2022 AMC1202 , AMC1302 , AMC1306M05 , AMC22C11 , AMC22C12 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C14 , AMC23C15 , AMC3302 , AMC3306M05

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 DC Charging Station for Electric Vehicles
    2. 1.2 Current-Sensing Technology Selection and Equivalent Model
      1. 1.2.1 Sensing of the Current With Shunt-Based Solution
      2. 1.2.2 Equivalent Model of the Sensing Technology
  4. 2Current Sensing in AC/DC Converters
    1. 2.1 Basic Hardware and Control Description of AC/DC
      1. 2.1.1 AC Current Control Loops
      2. 2.1.2 DC Voltage Control Loop
    2. 2.2 Point A and B – AC/DC AC Phase-Current Sensing
      1. 2.2.1 Impact of Bandwidth
        1. 2.2.1.1 Steady State Analysis: Fundamental and Zero Crossing Currents
        2. 2.2.1.2 Transient Analysis: Step Power and Voltage Sag Response
      2. 2.2.2 Impact of Latency
        1. 2.2.2.1 Fault Analysis: Grid Short-Circuit
      3. 2.2.3 Impact of Gain Error
        1. 2.2.3.1 Power Disturbance in AC/DC Caused by Gain Error
        2. 2.2.3.2 AC/DC Response to Power Disturbance Caused by Gain Error
      4. 2.2.4 Impact of Offset
    3. 2.3 Point C and D – AC/DC DC Link Current Sensing
      1. 2.3.1 Impact of Bandwidth on Feedforward Performance
      2. 2.3.2 Impact of Latency on Power Switch Protection
      3. 2.3.3 Impact of Gain Error on Power Measurement
        1. 2.3.3.1 Transient Analysis: Feedforward in Point D
      4. 2.3.4 Impact of Offset
    4. 2.4 Summary of Positives and Negatives at Point A, B, C1/2 and D1/2 and Product Suggestions
  5. 3Current Sensing in DC/DC Converters
    1. 3.1 Basic Operation Principle of Isolated DC/DC Converter With Phase-Shift Control
    2. 3.2 Point E, F - DC/DC Current Sensing
      1. 3.2.1 Impact of Bandwidth
      2. 3.2.2 Impact of Gain Error
      3. 3.2.3 Impact of Offset Error
    3. 3.3 Point G - DC/DC Tank Current Sensing
    4. 3.4 Summary of Sensing Points E, F, and G and Product Suggestions
  6. 4Conclusion
  7. 5References

Conclusion

The control loops regulation performances of the power conversion system in DC charging stations are significantly impacted by current-sensor parameters such bandwidth, gain, and offset error.

This application note defined system simulations of AC/DC and DC/DC, correspondingly, with the minimum requirements of current sensors based on the different features. The results in this document illustrate that in DC charging stations, shunt-based designs can match and even present higher performances in all the measurement points by having low power consumption. Challenges for the shunt-based current sensing were found in the switching node of the DC/DC converter when low-latency zero-crossing current detection needs to be achieved. An alternative method for detecting the zero crossing of the current was proposed.

In conclusion, the methodology applied in this application note is not valid only for an 11-kW system but can be scaled up to higher power, leading to a proper guideline in the selection of current sensors.