SBAA541 December   2022 AMC1202 , AMC1302 , AMC1306M05 , AMC22C11 , AMC22C12 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C14 , AMC23C15 , AMC3302 , AMC3306M05

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 DC Charging Station for Electric Vehicles
    2. 1.2 Current-Sensing Technology Selection and Equivalent Model
      1. 1.2.1 Sensing of the Current With Shunt-Based Solution
      2. 1.2.2 Equivalent Model of the Sensing Technology
  4. 2Current Sensing in AC/DC Converters
    1. 2.1 Basic Hardware and Control Description of AC/DC
      1. 2.1.1 AC Current Control Loops
      2. 2.1.2 DC Voltage Control Loop
    2. 2.2 Point A and B – AC/DC AC Phase-Current Sensing
      1. 2.2.1 Impact of Bandwidth
        1. 2.2.1.1 Steady State Analysis: Fundamental and Zero Crossing Currents
        2. 2.2.1.2 Transient Analysis: Step Power and Voltage Sag Response
      2. 2.2.2 Impact of Latency
        1. 2.2.2.1 Fault Analysis: Grid Short-Circuit
      3. 2.2.3 Impact of Gain Error
        1. 2.2.3.1 Power Disturbance in AC/DC Caused by Gain Error
        2. 2.2.3.2 AC/DC Response to Power Disturbance Caused by Gain Error
      4. 2.2.4 Impact of Offset
    3. 2.3 Point C and D – AC/DC DC Link Current Sensing
      1. 2.3.1 Impact of Bandwidth on Feedforward Performance
      2. 2.3.2 Impact of Latency on Power Switch Protection
      3. 2.3.3 Impact of Gain Error on Power Measurement
        1. 2.3.3.1 Transient Analysis: Feedforward in Point D
      4. 2.3.4 Impact of Offset
    4. 2.4 Summary of Positives and Negatives at Point A, B, C1/2 and D1/2 and Product Suggestions
  5. 3Current Sensing in DC/DC Converters
    1. 3.1 Basic Operation Principle of Isolated DC/DC Converter With Phase-Shift Control
    2. 3.2 Point E, F - DC/DC Current Sensing
      1. 3.2.1 Impact of Bandwidth
      2. 3.2.2 Impact of Gain Error
      3. 3.2.3 Impact of Offset Error
    3. 3.3 Point G - DC/DC Tank Current Sensing
    4. 3.4 Summary of Sensing Points E, F, and G and Product Suggestions
  6. 4Conclusion
  7. 5References

Impact of Offset

Offset of the sensing stage can only affect steady state. In dynamic applications, where the sensing is used for creating a feedforward, the voltage loop compensates automatically for the error introduced by the offset.