DLPU077A March 2019 – June 2019 DLPC4422
The DLPDLCR660TEVM, DLPDLCR470TEVM and the DLPLCRDC4422EVM are evaluation modules (EVM) that are capable of displaying images on to the DMD. However, these EVMs do not ship with optics, illumination source, cables, power supplies, or additional hardware components. These are system parameters that are left for the user to design, the EVMs are meant to accelerate initial system design.