DLPU077A March   2019  – June 2019 DLPC4422

 

  1.   Read This First
    1.     2
    2.     Trademarks
    3.     About This Guide
    4.     Related Documentation from Texas Instruments
  2. 1DLPDLCR660TEVM, DLPDLCR470TEVM and DLPLCRDC4422EVM Overview
    1. 1.1 Welcome
    2. 1.2 What is in the DLPDLCR660TEVM, DLPDLCR470TEVM and DLPLCRDC4422EVM Evaluation Modules (EVMs)?
    3. 1.3 EVM Boards
    4. 1.4 Other Items Needed for Operation
    5. 1.5 DLPLCRDC4422EVM, DLPDLCR470TEVM and DLPDLCR660TEVM EVM Flex Cable
  3. 2Quick Start
    1. 2.1 Downloading the Software
    2. 2.2 Connecting the DLPDLCR660TEVM, or DLPDLCR470TEVM, to the DLPLCRDC4422EVM
    3. 2.3 Powering-up the DLPLCRDC4422EVM and preparing for the DLPLCRDC4422EVM to be programmed
    4. 2.4 Programming the DLPLCRDC4422EVM and Displaying a SPLASH image
    5. 2.5 Troubleshooting
  4. 3Connections
    1. 3.1 DLPLCRDC4422EVM Connections
      1. 3.1.1 Connectors
      2. 3.1.2 TestPoints
    2. 3.2 DLPDLCR660TEVM Connections
      1. 3.2.1 Test Points
      2. 3.2.2 Connectors
    3. 3.3 DLPDLCR470TEVM Connections
      1. 3.3.1 Test Points
      2. 3.3.2 Connectors
  5. 4Power Supply Requirements
    1. 4.1 External Power Supply Requirements
  6. 5Safety
    1. 5.1 Caution Labels
    2. 5.2 If You Need Assistance
  7.   Revision History

External Power Supply Requirements

The DLPLCRDC4422EVM does not include a power supply. The external power supply requirements are:

  • Nominal voltage: 12-V DC -5%/+10%
  • Maximum Output Current: 7 A
  • DC connector size:
    • Inner diameter: 2.5 mm
    • Outer diameter: 5.5 mm
    • Shaft: 9.5-mm female, center positive
  • Efficiency level: V
  • A recommended power supply is
  • Digi-Key part number 993-1009-ND, or equivalent

NOTE

External Power Supply Regulatory Compliance Certifications: Recommend selection and use of an external power supply, which meets TI’s required minimum electrical ratings in addition to complying with applicable regional product regulatory and safety certification requirements such as (by example) UL, CSA, VDE, CCC, PSE, and so forth.