ZHCSV99C February 1997 – October 2024 XTR105
PRODUCTION DATA
The VREG pin provides an on-chip voltage source of approximately 5.1V and is designed for powering external input circuitry (as shown in Figure 6-2). This source is a moderately accurate voltage reference, and is not the same reference used to set the 800µA current references. VREG is capable of sourcing approximately 1mA of current. Exceeding 1mA can affect the 4mA zero output.
Figure 6-2 Thermocouple Low Offset, Low
Drift Loop Measurement With Diode Cold Junction Compensation