ZHCSAY5D march 2013 – april 2021 UCD3138064
PRODUCTION DATA
Temperature sensor control register provides internal temperature sensor enabling and trimming capabilities. The internal temperature sensor is disabled by default.
Figure 9-20 Internal Temp SensorTemperature sensor is calibrated at room temperature (25 °C) via a calibration register value.
The temperature sensor is measured using ADC12 (via channel 14). The temperature is then calculated using a mathematical formula involving the calibration register (this effectively adds a delta to the ADC measurement).
The temperature sensor can be enabled or disabled.