ZHCSK45C august 2019 – december 2020 UCC28740-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VHV | Start-up pin voltage, HV | 700 | V | |
| VVDD | Bias supply voltage, VDD | 38 | V | |
| IDRV | Continuous gate-current sink | 50 | mA | |
| IDRV | Continuous gate-current source | Self-limiting | mA | |
| IFB | Peak current, VS | 1 | mA | |
| IVS | Peak current, FB | −1.2 | mA | |
| VDRV | Gate-drive voltage at DRV | –0.5 | Self-limiting | V |
| Voltage, CS | –0.5 | 5 | V | |
| Voltage, FB | –0.5 | 7 | V | |
| Voltage, VS | –0.75 | 7 | V | |
| TJ | Operating junction temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |