ZHCSK45C august 2019 – december 2020 UCC28740-Q1
PRODUCTION DATA
PARAMETER | NOTES AND CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Input Voltage, VIN | 85 | 115/230 | 265 | VRMS | |
Maximum Input Current | VIN = VINmin, IOUT = IOUTmax | 0.265 | ARMS | ||
Line Frequency | 47 | 60/50 | 63 | Hz | |
No Load Input Power Consumption | VINmin ≤ VIN ≤ VINmax, IOUT = 0 A | 20 | mW | ||
OUTPUT CHARACTERISTICS | |||||
Output Voltage, VOUT | VINmin ≤ VIN ≤ VINmax, 0 A ≤ IOUT ≤ IOUTmax | 4.95 | 5 | 5.05 | V |
Output Load Current, CV Mode, IOUTmax | VINmin ≤ VIN ≤ VINmax | 1.995 | 2.1 | 2.205 | A |
Output Voltage Regulation | Line Regulation: VINmin ≤ VIN ≤ VINmax, IOUT ≤ IOUTmax | 0.1% | |||
Load Regulation: 0 A ≤ IOUT ≤ IOUTmax | 0.1% | ||||
Output Voltage Ripple | VINmin ≤ VIN ≤ VINmax, 0 A ≤ IOUT ≤ IOUTmax | 150 | mVpp | ||
Output Overcurrent, ICCC | VINmin ≤ VIN ≤ VINmax | 2.5 | A | ||
Minimum Output Voltage, CC Mode | VINmin ≤ VIN ≤ VINmax, IOUT = IOCC | 1.78 | 2 | V | |
Brown-out Protection | IOUT = IOUTmax | 68 | VRMS | ||
Transient Response Undershoot | IOUT = IOUTmax to 0-A load transient | 4.3 | V | ||
Transient Response Time | IOUT = IOUTmax to 0-A load transient | 20 | ms | ||
SYSTEMS CHARACTERISTICS | |||||
Switching Frequency, fSW | 1.2 | 71 | kHz | ||
Average Efficiency | 25%, 50%, 75%, 100% load average at nominal input voltages | 81% | |||
Operating Temperature | 25 | °C |