ZHCSIL2C July 2018 – March 2022 UCC24624
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| BIAS SUPPLY | ||||||
| IVDDSTART | VDD current, REG under voltage | VVDD = 4 V, VVD1 = VVD2 = 0 V | 5 | 150 | 275 | µA |
| IVDDRUN | VDD current, run | VVDD = 12 V | 0.77 | 1.1 | 1.5 | mA |
| VVDD = 5 V | 0.7 | 1 | 1.5 | mA | ||
| IVDDSTBY | VDD current, standby mode | VVDD = 12 V, 25℃ | 110 | 180 | 200 | µA |
| VVDD = 5 V, 25℃ | 100 | 180 | 200 | µA | ||
| VDDCLAMP | VDD clamp voltage | IVDD = 15 mA | 24.75 | 27.5 | 29.5 | V |
| UNDER VOLTAGE LOCKOUT (UVLO) | ||||||
| VREGON | REG turn-on threshold | 4.1 | 4.5 | 4.8 | V | |
| VREGOFF | REG turn-off threshold | 3.63 | 4 | 4.25 | V | |
| VREGHYST | REG UVLO hysteresis | VREGHYST = VREGON – VREGOFF | 0.450 | 0.500 | 0.555 | V |
| MOSFET VOLTAGE SENSING | ||||||
| VTHVGON | SR turn-on threshold | VVD1, or VVD2 falling | –435 | –265 | –160 | mV |
| VTHVGOFF | SR turn-off threshold | VVD1, or VVD2 rising | 2 | 10.5 | 18 | mV |
| IVS_OFFSET | VSS pin offset current for turn-off threshold adjustment | 260 | 330 | 400 | µA | |
| VTHPGD_LO | Low-level regulation threshold | –80 | –35 | 0 | mV | |
| VTHPGD_HI | High-level regulation threshold | –165 | –100 | –40 | mV | |
| VTHARM | SR turn-on re-arming threshold | 1.4 | 1.5 | 1.7 | V | |
| IVDBIAS | Bias current on VD1 or VD2 | VVD1 = VVD2 = -150 mV | –10 | 0 | 0.5 | µA |
| GATE DRIVER | ||||||
| RVG_PU | VG pull-up resistance | 3.5 | 6.5 | 11.25 | Ω | |
| RVG_PD | VG pull-down resistance | 0.2 | 0.9 | 1.5 | Ω | |
| VGHI | VG high clamp level | IVG = 0 mA | 9.95 | 10.9 | 11.68 | V |
| VGUV | VG output low voltage, VDD low bias | VVDD = 4 V, IVG = 25 mA | 1 | 20 | 100 | mV |
| VGLO | VG output low voltage | VVDD = 12 V, IVG = 100 mA | 5 | 100 | 175 | mV |
| IVGSOURCE | VG maximum source current(1) | 0.9 | 1.5 | 2.4 | A | |
| IVGSINK | VG maximum sink current(1) | 2.6 | 4 | 6.7 | A | |
| REG SUPPLY | ||||||
| VREG | REG pin regulation level | VVDD = 15 V, ILOAD_REG = 0 mA | 9.9 | 11 | 11.9 | V |
| VREGLG | Load regulation on REG | VVDD = 15 V, ILOAD_REG = 0 mA to 30 mA | 9 | 25 | 75 | mV |
| VREGDO | REG drop out on passthrough mode | VVDD = 5 V, ILOAD_REG = 0 mA to 10 mA | 0.1 | 0.28 | 0.5 | V |
| IREGSC | REG short circuit current | VVDD = 12 V, VREG = 0 V | 4.5 | 9.5 | 13 | mA |
| IREGLIM | REG current limit | VVDD = 12 V, VREG = 8 V | 41 | 60 | 95 | mA |