ZHCSVQ7A December 2023 – April 2024 UCC23525
ADVANCE INFORMATION
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| IFLH | Input Forward Threshold Current Low to High | VDD - VSS = 15V | 1 | 2.5 | mA | |
| VF | Input Forward Voltage | IF =10 mA | 1.4 | 1.7 | 2 | V |
| ΔVF/ΔT | Temp Coefficient of Input Forward Voltage | IF =10 mA | 0.7 | mV/ºC | ||
| VR | Input Reverse Breakdown Voltage | IR= 10 uA | 6 | V | ||
| CIN | Input Capacitance | F = 0.5 MHz | 4 | pF | ||
| OUTPUT | ||||||
| IOH | Output Peak Source Current | CLoad=220nF | -5 | A | ||
| IOL | Output Peak Sink Current | CLoad=220nF | 5 | A | ||
| ROH | Output Pull-up Resistance | IO = -1A | 2.5 | 3.5 | Ω | |
| ROL | Output Pull-down Resistance | IO = 1A | 0.7 | 1.5 | Ω | |
| IDD_H | Output Supply Current (Diode On) | IF = 10 mA, IO= 0 mA | 2.2 | mA | ||
| IDD_L | Output Supply Current (Diode Off) | VF = 0 V, IO= 0 mA | 2 | mA | ||
| UNDER VOLTAGE LOCKOUT | ||||||
| UVLOR | Under Voltage Lockout VDD rising (12V UVLO) | IF=10 mA | 11.4 | 12 | 12.6 | V |
| UVLOF | Under Voltage Lockout VDD falling (12V UVLO) | IF=10 mA | 10.45 | 11 | 11.55 | V |
| UVLOHYS | UVLO Hysteresis (12V UVLO) | IF=10 mA | 1.0 | V | ||
| VDD_UVLO_FIL | VDD UVLO Deglitch Time | VDD>5.3V | 5 | μs | ||