ZHCSVQ7A December 2023 – April 2024 UCC23525
ADVANCE INFORMATION
请参考 PDF 数据表获取器件具体的封装图。
Since the input stage is an emulated diode, no power supply is needed at the input.
The output supply, VDD, supports a voltage range from 13V to 30V. For operation with bipolar supplies, the power device is turned off with a negative voltage on the gate with respect to the emitter or source. This configuration prevents the power device from unintentionally turning on because of current induced from the Miller effect. The typical values of the VDD and VSS output supplies for bipolar operation are 15V and -8V with respect to GND for IGBTs, and 18V and -5V for SiC MOSFETs.
For operation with unipolar supply, the VDD supply is connected to 15V with respect to GND for IGBTs, and 18V for SiC MOSFETs. The VSS supply is connected to 0V.