ZHCSVQ7A December 2023 – April 2024 UCC23525
ADVANCE INFORMATION
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RqJA = 138°C/W, VDD - VSS = 15 V, TJ = 150°C, TA = 25°C | 59 | mA | ||
| RqJA = 138°C/W, VDD - VSS = 25 V, TJ = 150°C, TA = 25°C | 35 | |||||
| PS | Safety input, output, or total power | RqJA = 138°C/W, TJ = 150°C, TA = 25°C | 900 | mW | ||
| TS | Maximum safety temperature(1) | 150 | °C | |||