ZHCSNW3A May 2021 – September 2021 TXU0104
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCI | VCCO | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|---|
-40°C to 125°C | ||||||||
MIN | TYP | MAX | ||||||
TMAX - Maximum Data Rate | 50% Duty Cycle Input One channel switching 20% of pulse > 0.7*VCCO 20% of pulse < 0.3*VCCO |
Up Translation | 3.0 V - 3.6 V | 4.5 V - 5.5 V | 200 | Mbps | ||
1.65 V - 1.95 V | 4.5 V - 5.5 V | 150 | ||||||
1.1 V - 1.3 V | 4.5 V - 5.5 V | 30 | ||||||
1.65 V - 1.95 V | 3.0 V - 3.6 V | 100 | ||||||
1.1 V - 1.3 V | 3.0 V - 3.6 V | 30 | ||||||
1.1 V - 1.3 V | 1.65 V - 1.95 V | 20 | ||||||
Down Translation | 4.5 V - 5.5 V | 3.0 V - 3.6 V | 125 | |||||
4.5 V - 5.5 V | 1.65 V - 1.95 V | 50 | ||||||
4.5 V - 5.5 V | 1.1 V - 1.3 V | 10 | ||||||
3.0 V - 3.6 V | 1.65 V - 1.95 V | 50 | ||||||
3.0 V - 3.6 V | 1.1 V - 1.3 V | 10 | ||||||
1.65 V - 1.95 V | 1.1 V - 1.3 V | 10 | ||||||
tsk - Output skew | Timing skew between any switching outputs on the rising or falling edge | Up Translation | 3.0 V - 3.6 V | 4.5 V - 5.5 V | 3 | ns | ||
1.65 V - 1.95 V | 4.5 V - 5.5 V | 10 | ||||||
1.1 V - 1.3 V | 4.5 V - 5.5 V | 42 | ||||||
1.65 V - 1.95 V | 3.0 V - 3.6 V | 8 | ||||||
1.1 V - 1.3 V | 3.0 V - 3.6 V | 42 | ||||||
1.1 V - 1.3 V | 1.65 V - 1.95 V | 45 | ||||||
Down Translation | 4.5 V - 5.5 V | 3.0 V - 3.6 V | 3 | |||||
4.5 V - 5.5 V | 1.65 V - 1.95 V | 10 | ||||||
4.5 V - 5.5 V | 1.1 V - 1.3 V | 42 | ||||||
3.0 V - 3.6 V | 1.65 V - 1.95 V | 8 | ||||||
3.0 V - 3.6 V | 1.1 V - 1.3 V | 42 | ||||||
1.65 V - 1.95 V | 1.1 V - 1.3 V | 45 |