ZHCSNW3A May 2021 – September 2021 TXU0104
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 70 | 0.5 | 26 | 0.5 | 20 | 0.5 | 14 | 0.5 | 12 | 0.5 | 9 | ns | ||||||
-40°C to 125°C | 1.8 | 45 | 0.5 | 26 | 0.5 | 20 | 0.5 | 14 | 0.5 | 12 | 0.5 | 10 | |||||||||||
B | A | -40°C to 85°C | 0.5 | 32 | 0.5 | 19 | 0.5 | 17 | 0.5 | 14 | 0.5 | 13 | 0.5 | 13 | |||||||||
-40°C to 125°C | 0.5 | 28 | 0.5 | 20 | 0.5 | 17 | 0.5 | 14 | 0.5 | 13 | 0.5 | 13 | |||||||||||
tdis | Disable time | OE | A | -40°C to 85°C | 12.9 | 65 | 10.5 | 51 | 9.0 | 51 | 8.1 | 43 | 8.4 | 44 | 5.0 | 45 | ns | ||||||
-40°C to 125°C | 24.9 | 68 | 21.8 | 55 | 19.7 | 50 | 18.2 | 47 | 18.6 | 48 | 15.0 | 49 | |||||||||||
OE | B | -40°C to 85°C | 23.2 | 112 | 16.5 | 74 | 14.0 | 61 | 9.0 | 46 | 9.1 | 44 | 6.4 | 39 | |||||||||
-40°C to 125°C | 38.7 | 115 | 30.9 | 79 | 27.1 | 66 | 21.6 | 51 | 20.5 | 48 | 16.8 | 43 | |||||||||||
ten | Enable time | OE | A | -40°C to 85°C | 7.9 | 80 | 5.9 | 50 | 5.1 | 44 | 4.7 | 39 | 4.4 | 40 | 3.7 | 41 | ns | ||||||
-40°C to 125°C | 15.6 | 74 | 13.5 | 53 | 12.4 | 47 | 12.0 | 42 | 11.5 | 43 | 10.8 | 44 | |||||||||||
OE | B | -40°C to 85°C | 16.3 | 183 | 9.2 | 74 | 6.0 | 54 | 4.0 | 36 | 2.1 | 31 | 0.5 | 27 | |||||||||
-40°C to 125°C | 24.4 | 139 | 17.2 | 76 | 13.0 | 57 | 9.8 | 38 | 7.1 | 33 | 4.7 | 29 |