ZHCSNW3A May 2021 – September 2021 TXU0104
PRODUCTION DATA
The TXU0104 device can support high data-rate applications. The translated signal data rate can be up to 200 Mbps when the signal is translated from 3.3 V to 5.0 V.