ZHCSNW3A May   2021  – September 2021 TXU0104

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Related Products
  6. Pin Configuration and Functions—TXU0104
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics: Tsk, TMAX
    7. 7.7  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    8. 7.8  Switching Characteristics, VCCA = 1.5 ± 0.1 V
    9. 7.9  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    10. 7.10 Switching Characteristics, VCCA = 2.5 ± 0.2 V
    11. 7.11 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    12. 7.12 Switching Characteristics, VCCA = 5.0 ± 0.5 V
    13. 7.13 Operating Characteristics
    14. 7.14 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Load Circuit and Voltage Waveforms
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 9.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 9.3.2  Control Logic (OE) with VCC(MIN) Circuitry
      3. 9.3.3  Balanced High-Drive CMOS Push-Pull Outputs
      4. 9.3.4  Partial Power Down (Ioff)
      5. 9.3.5  VCC Isolation and VCC Disconnect
      6. 9.3.6  Over-Voltage Tolerant Inputs
      7. 9.3.7  Glitch-Free Power Supply Sequencing
      8. 9.3.8  Negative Clamping Diodes
      9. 9.3.9  Fully Configurable Dual-Rail Design
      10. 9.3.10 Supports High-Speed Translation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Regulatory Requirements
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 接收文档更新通知
    4. 13.4 支持资源
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 术语表
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Related Products

    TXU0x04 4-Bit Unidirectional Voltage-Level TranslatorsTXU0x04 are 4-bit, dual-supply noninverting fixed direction voltage level translators. These devices are compatible to the TXB0104 with the same pinout allowing for a drop in replacement. The OE pin can be referenced to either VCCA or VCCB logic levels allowing for one of the TXU0x04 devices to be used for fixed direction, high drive applications which the TXB0104 is not recommended to support.
    TXU0204TXU0204 is a 4-bit, dual-supply noninverting fixed direction voltage level translators with 2 channels in the opposing direction commonly used for GPIO, UART, and JTAG translation.
    GUID-D789749B-1C6F-4277-BAE9-FCCF86421405-low.gifFigure 5-1 TXU0204 Functional Block Diagram
    TXU0304TXU0304 is a 4-bit, dual-supply noninverting fixed direction voltage level translators with 1 channel in the opposing direction commonly used for GPIO, SPI, and I2S translation.
    GUID-53452D8F-CE72-4796-AC84-E049CED19F39-low.gifFigure 5-2 TXU0304 Functional Block Diagram